IESNA:LM-63-2002
[TEST]P1056118
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2080
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1488.1 1473.5 1469.1 1457.4 1439.9 1419.5 1394.7 1365.5 1334.9 1298.4
1259 1218.2 1172.9 1126.3 1078.1 1028.5 977.5 927.8 871 819.9
764.5 709 655 598.1 542.7 485.8 428.9 372 313.7 258.2
204.2 151.7 103.6 59.8 21.9 0 0
1488.1 1491 1480.8 1461.8 1435.5 1404.9 1365.5 1323.2 1276.5 1224
1171.5 1114.6 1054.8 993.5 929.3 865.1 799.5 733.8 668.2 604
535.4 471.2 407 342.8 280.1 220.3 164.9 112.3 68.6 35
21.9 11.7 4.4 1.5 0 0 0
1488.1 1476.4 1456 1425.3 1383 1332 1275.1 1212.3 1143.8 1069.4
993.5 913.3 833 749.9 668.2 589.4 509.1 433.3 358.9 287.4
223.2 163.4 108 58.4 29.2 23.3 16 10.2 5.8 2.9
1.5 1.5 0 0 0 0 0
1488.1 1477.8 1448.7 1406.4 1350.9 1285.3 1215.2 1133.6 1046 954.1
862.2 768.8 674 586.5 497.5 412.9 332.6 256.8 191.1 129.8
75.9 33.6 24.8 19 14.6 8.8 5.8 2.9 1.5 1.5
1.5 1.5 0 0 0 0 0
1488.1 1479.3 1454.5 1407.8 1346.5 1275.1 1196.3 1110.2 1016.8 917.6
818.4 717.8 621.5 528.1 437.7 351.6 272.8 201.3 138.6 81.7
35 26.3 20.4 14.6 10.2 5.8 4.4 1.5 1.5 1.5
0 0 0 0 0 0 0
